Material: Stainless steel 1.4305 . Temperature range from -40°C to +175°C. Maximum speed 4000 rpm. The screws DIN 912 - A2-70 used in all couplings are covered with a layer of nylon. Thus the bolts do not loosen with vibrations Bore tolerance: +0,051 mm. Feather Key Groove DIN 6885/1, Tolerance P9. The torques in the table are maximum values which can only be achieved with perfect mounting and dimensional accuracy of the shaft.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTorque max
[Nm]
d
[mm]
A
[mm]
R
[mm]
L
[mm]
Bolts DIN 912
[12.9]
Torque Ms
[Nm]
Weight
[g]
60099706   mit Nut*1061821,230M 3 x 81,147
60099708   mit Nut*1682426,835M 3 x 101,1102
60099710   mit Nut*25102932,745M 4 x 122,5185
60099712   mit Nut*32122932,745M 4 x 122,5180
60099714   mit Nut*40143439,150M 5 x 165,4272
60099715   mit Nut*50153439,150M 5 x 165,4266
60099716   mit Nut*60163439,150M 5 x 165,4261
60099719   mit Nut*90194248,265M 6 x 169,6520
60099720   mit Nut*100204248,265M 6 x 169,6518
60099725   mit Nut*110254550,875M 6 x 169,6623
60099730   mit Nut*150305358,183M 6 x 189,6920
60099735   mit Nut*330356774,195M 8 x 25231880
60099740   mit Nut*400407783,4108M 8 x 25232710
60099750   mit Nut*688508593,2124M10 x 25463520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn